************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmr756rl d +IS=5.86767e-08 RS=0.00170257 N=1.73738 EG=0.6 +XTI=0.5 BV=600 IBV=2.5e-05 CJO=1.33832e-09 +VJ=0.4 M=0.708966 FC=0.5 TT=5.45339e-06 +KF=0 AF=1 * Model generated on September 24, 2003 * Model format: SPICE2