************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmr2504 d +IS=3.42088e-09 RS=0.00354458 N=1.45629 EG=0.6 +XTI=0.5 BV=400 IBV=0.0001 CJO=4.68748e-10 +VJ=0.579726 M=0.444947 FC=0.5 TT=8.87869e-06 +KF=0 AF=1 * Model generated on September 24, 2003 * Model format: SPICE2