.SUBCKT Xmmun2238lt1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 2200 R2 4 3 1e+07 .MODEL qmodel npn +IS=2.51193e-11 BF=362.045 NF=0.85 VAF=1000 +IKF=0.176671 ISE=9.59683e-13 NE=1.99815 BR=14.9626 +NR=0.812181 VAR=1000 IKR=1.27636 ISC=7.46396e-14 +NC=2.63576 RB=0.1 IRB=0.2 RBM=0.1 +RE=0.888738 RC=0.001 XTB=1.22286 XTI=1 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 .ENDS