.SUBCKT Xmmbta64lt1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 29, 18 * MODEL FORMAT: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=9.72322 D1 1 3 dmodel R1 2 4 1e+09 R2 4 3 1e+09 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=0 N=0.898247 XTI=2.89825 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=3.66099e-16 BF=230.88 NF=0.88474 VAF=30 +IKF=0.0108358 ISE=5.64645e-12 NE=2.43699 BR=0.896852 +NR=0.822125 VAR=10 IKR=0.0950947 ISC=1.00355e-13 +NC=1.89865 RB=168.337 IRB=0.1 RBM=166.53 +RE=1.45875 RC=8.57498 XTB=0 XTI=3.99825 EG=1.20454 +CJE=5.39137e-12 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=8.18087e-12 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=3.66099e-16 BF=230.88 NF=0.88474 VAF=30 +IKF=0.0108358 ISE=5.64645e-12 NE=2.43699 BR=0.896852 +NR=0.822125 VAR=10 IKR=0.0950947 ISC=1.00355e-13 +NC=1.89865 RB=168.337 IRB=0.1 RBM=166.53 +RE=1.45875 RC=8.57498 XTB=0 XTI=3.99825 EG=1.20454 +CJE=5.39137e-12 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mmbta64lt1g