.SUBCKT mmbta14lt1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 98 * MODEL FORMAT: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=124.167 D1 3 1 dmodel * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10.0224 N=1.00022 XTI=3.00022 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=2.68152e-13 BF=711.588 NF=1.16301 VAF=30 +IKF=0.00140481 ISE=1.50433e-12 NE=1.85694 BR=71.1588 +NR=1.00707 VAR=299.999 IKR=0.0140481 ISC=2.11553e-16 +NC=1.98392 RB=2.98293 IRB=0.201886 RBM=0.100669 +RE=0.062617 RC=1.20438 XTB=0 XTI=3.99023 EG=1.05 +CJE=1.31191e-11 VJE=0.95 MJE=0.380189 TF=1e-09 +XTF=1 VTF=0.6 ITF=1 CJC=1.50624e-11 +VJC=0.400258 MJC=0.358413 XCJC=0.900077 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=2.68152e-13 BF=711.588 NF=1.16301 VAF=30 +IKF=0.00140481 ISE=1.50433e-12 NE=1.85694 BR=71.1588 +NR=1.00707 VAR=299.999 IKR=0.0140481 ISC=2.11553e-16 +NC=1.98392 RB=2.98293 IRB=0.201886 RBM=0.100669 +RE=0.062617 RC=1.20438 XTB=0 XTI=3.99023 EG=1.05 +CJE=1.31191e-11 VJE=0.95 MJE=0.380189 TF=1e-09 +XTF=1 VTF=0.6 ITF=1 CJC=0 +VJC=0.400258 MJC=0.358413 XCJC=0.900077 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mmbta14lt1