************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 21, 12 * MODEL FORMAT: SPICE2 .MODEL Qmmbta06lt1 npn +IS=7.08104e-14 BF=895.434 NF=0.982088 VAF=10 +IKF=0.12859 ISE=2.10147e-14 NE=1.28133 BR=89.5434 +NR=1.5 VAR=1.39756 IKR=1.2859 ISC=2.10147e-14 +NC=1.02259 RB=3.33018 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.001 XTB=0.1 XTI=4 +EG=1.206 CJE=7.75263e-11 VJE=0.616699 MJE=0.328978 +TF=2.93023e-10 XTF=1000 VTF=639.614 ITF=4.90114 +CJC=8.90416e-12 VJC=0.590719 MJC=0.347015 XCJC=0.938693 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1