************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 14, 11 * MODEL FORMAT: SPICE2 .MODEL Qmmbt918lt1g npn +IS=5.88544e-15 BF=165.737 NF=1.07494 VAF=233.728 +IKF=0.0252283 ISE=1e-16 NE=1.30214 BR=1.0015 +NR=1.10501 VAR=36.8602 IKR=0.252283 ISC=1e-16 +NC=3.93948 RB=52.3485 IRB=0.279838 RBM=0.170767 +RE=0.00271985 RC=3.52947 XTB=1.47252 XTI=4 +EG=1.07697 CJE=1.59802e-12 VJE=0.4 MJE=0.272933 +TF=9.25357e-11 XTF=596.894 VTF=1867.31 ITF=0.254717 +CJC=2.43972e-12 VJC=0.95 MJC=0.23 XCJC=0.803142 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1