************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 14, 03 * MODEL FORMAT: SPICE2 .MODEL Qmmbt6520lt1 pnp +IS=2.61701e-13 BF=149.161 NF=1.11879 VAF=10 +IKF=0.0112641 ISE=4.77309e-10 NE=2.3782 BR=0.1 +NR=1.5 VAR=5.58537 IKR=0.0709745 ISC=4.77309e-10 +NC=1.80126 RB=10.5001 IRB=49.6423 RBM=0.1 +RE=0.0001 RC=2.31482 XTB=0.1 XTI=4 +EG=1.206 CJE=5.61244e-11 VJE=0.783217 MJE=0.366941 +TF=1.81457e-09 XTF=1000 VTF=100000 ITF=1.0902 +CJC=1.15331e-11 VJC=0.4 MJC=0.269645 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1