************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 09 * MODEL FORMAT: SPICE2 .MODEL Qmmbt5551m3t5g npn +IS=2.54424e-13 BF=191.336 NF=1.10522 VAF=100 +IKF=0.0118754 ISE=1.09224e-10 NE=2.54719 BR=0.482484 +NR=1.17688 VAR=1000 IKR=0.118754 ISC=1.09224e-10 +NC=4 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.24709 RC=1.23545 XTB=0.705861 XTI=4 +EG=1.206 CJE=1.71429e-11 VJE=0.967701 MJE=0.461249 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=6.83418e-12 VJC=0.655741 MJC=0.340305 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1