************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 28, 19 * MODEL FORMAT: SPICE2 .MODEL Qmmbt5410m3t5g pnp +IS=1.05354e-13 BF=139.014 NF=1.10496 VAF=10 +IKF=0.0468028 ISE=2.87917e-14 NE=1.36877 BR=2.23948 +NR=1.07901 VAR=3.17357 IKR=0.100122 ISC=2.76299e-14 +NC=4 RB=0.1 IRB=0.100002 RBM=0.1 +RE=0.0001 RC=0.852366 XTB=0.1 XTI=1 +EG=1.09828 CJE=2.30126e-11 VJE=0.520053 MJE=0.32829 +TF=4.78944e-10 XTF=1000 VTF=2684.82 ITF=0.915868 +CJC=6.77055e-12 VJC=0.4 MJC=0.451668 XCJC=0.800197 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1