************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 29, 17 * MODEL FORMAT: SPICE2 .MODEL Qmmbt5089l npn +IS=1.84669e-13 BF=1409.89 NF=1.03708 VAF=12.3022 +IKF=0.119779 ISE=2.83298e-11 NE=2.69107 BR=29.9731 +NR=1.01645 VAR=33.0833 IKR=1.19779 ISC=1e-16 +NC=1.02359 RB=6.69269 IRB=0.1 RBM=0.1 +RE=0.210278 RC=1.05139 XTB=1.24777 XTI=3.77926 +EG=1.206 CJE=8.0829e-12 VJE=0.450872 MJE=0.339997 +TF=2.69028e-10 XTF=1000 VTF=1166.16 ITF=1.92317 +CJC=5.15052e-12 VJC=0.463816 MJC=0.363265 XCJC=0.829786 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1