************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 09 * MODEL FORMAT: SPICE2 .MODEL Qmmbt4403m3t5g pnp +IS=3.34409e-12 BF=279.219 NF=1.14961 VAF=1000 +IKF=0.251002 ISE=1.26085e-12 NE=1.55869 BR=3.72581 +NR=1.5 VAR=91.7629 IKR=2.51002 ISC=1.26085e-12 +NC=1.17885 RB=6.23891 IRB=0.1 RBM=0.1 +RE=0.0588784 RC=0.294392 XTB=0.758209 XTI=1 +EG=1.05 CJE=3.50312e-11 VJE=0.952475 MJE=0.472534 +TF=4.28463e-10 XTF=0.826632 VTF=8.87576 ITF=0.0106167 +CJC=1.2409e-11 VJC=0.581119 MJC=0.341535 XCJC=0.9 +FC=0.494378 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1