************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 09 * MODEL FORMAT: SPICE2 .MODEL Qmmbt4401m3t5g npn +IS=1.88913e-12 BF=362.174 NF=1.20786 VAF=817.051 +IKF=0.249142 ISE=1.08545e-11 NE=2.13835 BR=36.2174 +NR=1.18378 VAR=109.406 IKR=2.49142 ISC=1.08545e-11 +NC=1.97031 RB=6.24663 IRB=0.1 RBM=0.1 +RE=0.0745319 RC=0.372659 XTB=1.17658 XTI=1 +EG=1.05 CJE=1.95998e-11 VJE=0.60524 MJE=0.304595 +TF=3.7388e-10 XTF=0.82507 VTF=8.86483 ITF=0.0106201 +CJC=7.49405e-12 VJC=0.4846 MJC=0.378616 XCJC=0.9 +FC=0.508619 CJS=0 VJS=0.75 MJS=0.5 +TR=9.65269e-09 PTF=0 KF=0 AF=1