************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 00 * MODEL FORMAT: SPICE2 .MODEL Qmmbt3904tt1 npn +IS=1.26532e-10 BF=206.302 NF=1.5 VAF=1000 +IKF=0.0272221 ISE=2.30771e-09 NE=3.31052 BR=20.6302 +NR=2.89609 VAR=9.39809 IKR=0.272221 ISC=2.30771e-09 +NC=1.9876 RB=5.8376 IRB=50.3624 RBM=0.634251 +RE=0.0001 RC=2.65711 XTB=0.1 XTI=1 +EG=1.05 CJE=4.64214e-12 VJE=0.4 MJE=0.256227 +TF=4.19578e-10 XTF=0.906167 VTF=8.75418 ITF=0.0105823 +CJC=3.76961e-12 VJC=0.4 MJC=0.238109 XCJC=0.8 +FC=0.512134 CJS=0 VJS=0.75 MJS=0.5 +TR=6.82023e-08 PTF=0 KF=0 AF=1