************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 27, 19 * MODEL FORMAT: SPICE2 .MODEL Qnsvmmbt2222att1g npn +IS=1.8567e-14 BF=4910.47 NF=1.05851 VAF=86.0436 +IKF=0.229544 ISE=9.32498e-15 NE=1.28825 BR=0.354858 +NR=1.5 VAR=860.436 IKR=2.29544 ISC=9.32498e-15 +NC=1.09602 RB=2.48034 IRB=0.1 RBM=0.1 +RE=0.105773 RC=0.528863 XTB=0.1 XTI=1 +EG=1.05 CJE=2.42299e-11 VJE=0.808512 MJE=0.384843 +TF=3.91451e-10 XTF=6.7448 VTF=148.833 ITF=0.392798 +CJC=1.04808e-11 VJC=0.4 MJC=0.295075 XCJC=0.899998 +FC=0.766038 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1