************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 98 * MODEL FORMAT: SPICE2 .MODEL mmbfj309lt1 njf +VTO=-1.7 BETA=0.0055601 LAMBDA=0.02184 RD=0.1 +RS=0.1 IS=1.3336e-12 CGS=5.07189e-12 CGD=5.35152e-12 +PB=2.41896 FC=0.5 KF=9.99982e-21 AF=0.200092