************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 6, 02 * MODEL FORMAT: SPICE2 .MODEL Jmmbf5457lt1 njf +VTO=-3.86852 BETA=0.000307346 LAMBDA=0.00449867 RD=15.735 +RS=49.9999 IS=1e-14 CGS=1e-12 CGD=1e-12 +PB=1 FC=0.5 KF=1e-20 AF=0.2