************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 31, 98 * MODEL FORMAT: SPICE2 .MODEL Jmmbf4393lt1 njf +VTO=-1.36506 BETA=0.0190655 LAMBDA=0.0227922 RD=76.4299 +RS=38.7311 IS=1e-14 CGS=2.94972e-12 CGD=8.23801e-12 +PB=0.18649 FC=0.5 KF=1e-20 AF=0.2