.SUBCKT mmbd717lt1 1 2 3 d1 3 1 halfmmbd717lt1 d2 3 2 halfmmbd717lt1 .ENDS mmbd717lt1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 03 * MODEL FORMAT: SPICE2 .MODEL Dhalfmmbd717lt1 d +IS=1.28463e-08 RS=3.25662 N=1.04623 EG=0.648638 +XTI=1.86613 BV=20 IBV=1e-05 CJO=2.45439e-12 +VJ=0.4 M=0.3422 FC=0.5 TT=6.49213e-09 +KF=0 AF=1