************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 22, 98 * MODEL FORMAT: SPICE2 .MODEL Dmmbd7000lt1 d +IS=8.05798e-09 RS=0.399305 N=1.96798 EG=0.6 +XTI=0.5 BV=1000 IBV=0.0001 CJO=5.83133e-13 +VJ=10 M=0.2 FC=0.5 TT=1e-09 +KF=0 AF=1