************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 98 * MODEL FORMAT: SPICE2 .MODEL Dmmbd352lt1 d +IS=1.65959e-08 RS=3.94417 N=1.45612 EG=0.735199 +XTI=0.530968 BV=1000 IBV=0.0001 CJO=9.20067e-13 +VJ=1.5 M=0.2 FC=0.5 TT=1e-09 +KF=0 AF=1