************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 09 * MODEL FORMAT: SPICE2 .MODEL Dmmbd301m3t5g d +IS=3.68784e-08 RS=5.82937 N=1.39936 EG=0.646593 +XTI=2.87888 BV=35 IBV=1e-05 CJO=2.4149e-12 +VJ=0.4 M=0.280628 FC=0.5 TT=0 +KF=0 AF=1