************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 17, 07 * MODEL FORMAT: SPICE2 .MODEL Dmmbd2835lt1g d +IS=4.31708e-09 RS=1.21255 N=1.86078 EG=1.16878 +XTI=0.5 BV=35 IBV=0.0001 CJO=1.60203e-12 +VJ=0.675435 M=0.288747 FC=0.5 TT=2.59685e-09 +KF=0 AF=1