************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 03 * MODEL FORMAT: SPICE2 .MODEL Qmjl3281a npn +IS=6.5498e-11 BF=139.247 NF=1.00176 VAF=46.776 +IKF=10 ISE=7.75232e-12 NE=3.34341 BR=4.98985 +NR=1.09511 VAR=4.32026 IKR=4.37516 ISC=3.25e-13 +NC=3.96875 RB=11.988 IRB=0.111742 RBM=0.102914 +RE=0.00127227 RC=0.209833 XTB=0.115253 XTI=1.03146 +EG=1.11986 CJE=1e-07 VJE=0.4 MJE=0.450375 +TF=7.04629e-10 XTF=1000 VTF=2.06045 ITF=41.8156 +CJC=5e-10 VJC=0.4 MJC=0.85 XCJC=0.959922 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1