************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 9, 15 * MODEL FORMAT: SPICE2 .MODEL Qmjw1302ag pnp +IS=2.87297e-13 BF=79.6791 NF=0.905731 VAF=10 +IKF=10 ISE=8.45852e-14 NE=1.266 BR=0.1 +NR=1.1848 VAR=8.64667 IKR=10 ISC=8.45852e-14 +NC=1.00946 RB=0.624519 IRB=0.1 RBM=0.624519 +RE=0.0133399 RC=0.0666995 XTB=1.56352 XTI=1 +EG=1.05 CJE=1.55181e-08 VJE=0.82514 MJE=0.424894 +TF=2.94877e-09 XTF=274.76 VTF=7.57104 ITF=138.655 +CJC=2.09095e-09 VJC=0.4 MJC=0.426895 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1