************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmjl21196 npn +IS=9.91162e-11 BF=72.017 NF=1.14361 VAF=25.2734 +IKF=9.99333 ISE=7.00002e-12 NE=3.375 BR=4.98511 +NR=1.21116 VAR=6.29246 IKR=4.50711 ISC=3.25e-13 +NC=4 RB=9.33972 IRB=0.1 RBM=0.1 +RE=0.000642966 RC=0.0378089 XTB=0.1047 XTI=1.03131 +EG=1.11401 CJE=1.38873e-08 VJE=0.4 MJE=0.436413 +TF=1e-08 XTF=50.3784 VTF=3.13272 ITF=2.83908 +CJC=5e-10 VJC=0.95 MJC=0.23891 XCJC=0.800721 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 25, 2004 * Model format: SPICE2