************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 9, 05 * MODEL FORMAT: SPICE2 .MODEL Qmjl0302a pnp +IS=1.68444e-12 BF=84.9671 NF=0.992223 VAF=10.01 +IKF=7.49667 ISE=1e-08 NE=2.87955 BR=8.49671 +NR=0.990995 VAR=99.9986 IKR=0.382704 ISC=3.81183e-16 +NC=1 RB=4.23352 IRB=0.1 RBM=4.23351 +RE=0.00779693 RC=0.0390712 XTB=1.60824 XTI=3.9999 +EG=1.20458 CJE=1.56322e-08 VJE=0.99 MJE=0.23 +TF=1.97297e-09 XTF=1000 VTF=817.29 ITF=453.232 +CJC=5e-10 VJC=0.95 MJC=0.23 XCJC=0.756601 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1