************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 9, 05 * MODEL FORMAT: SPICE2 .MODEL Qmjl0281a npn +IS=7.35019e-14 BF=113.063 NF=1.21951 VAF=10.158 +IKF=8.51404 ISE=8.83106e-12 NE=2.0497 BR=4.9071 +NR=1.25326 VAR=8.60208 IKR=6.78731 ISC=3.59743e-13 +NC=3.99215 RB=0.526348 IRB=0.1 RBM=0.526348 +RE=0.000612798 RC=0.0302655 XTB=0.1 XTI=1 +EG=1.05 CJE=5.60463e-09 VJE=0.600913 MJE=0.848202 +TF=2.07647e-09 XTF=1000 VTF=4157.4 ITF=217.206 +CJC=4.77948e-10 VJC=0.528497 MJC=0.23 XCJC=1 +FC=0.430232 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1