.SUBCKT Xmjh11021 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 29, 03 * MODEL FORMAT: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=13.962 D1 1 3 dmodel R1 2 4 10000 R2 4 3 8 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=2.65841e-11 BF=137.033 NF=1.15607 VAF=30 +IKF=0.152356 ISE=2.80914e-13 NE=1.34324 BR=5.15385 +NR=1.5 VAR=14.2324 IKR=0.676264 ISC=2.80914e-13 +NC=1 RB=0.101363 IRB=0.212211 RBM=0.101363 +RE=0.267757 RC=1.33878 XTB=0 XTI=3.93844 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.01668e-09 +VJC=0.64861 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=2.65841e-11 BF=137.033 NF=1.15607 VAF=30 +IKF=0.152356 ISE=2.80914e-13 NE=1.34324 BR=5.15385 +NR=1.5 VAR=14.2324 IKR=0.676264 ISC=2.80914e-13 +NC=1 RB=0.101363 IRB=0.212211 RBM=0.101363 +RE=0.267757 RC=1.33878 XTB=0 XTI=3.93844 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.64861 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mjh11021