************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmjf18008 npn +IS=1e-09 BF=16.2807 NF=0.85 VAF=17.9534 +IKF=8.91667 ISE=6.94438e-12 NE=3.38189 BR=1.62807 +NR=0.82571 VAR=5.01712 IKR=3.65604 ISC=4.43005e-13 +NC=3.99216 RB=2.7149 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0871278 XTB=0.121787 XTI=1 +EG=1.05 CJE=4.65558e-09 VJE=0.446548 MJE=0.330981 +TF=1e-08 XTF=1.83198 VTF=3.88526 ITF=0.338593 +CJC=3.83049e-10 VJC=0.4 MJC=0.456299 XCJC=0.799262 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.46239e-06 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE2