************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmjf18004 npn +IS=1e-17 BF=74.6887 NF=0.85 VAF=53.4854 +IKF=1.70367 ISE=5.21932e-12 NE=3.45399 BR=2.63043 +NR=0.832993 VAR=1.78365 IKR=3.79017 ISC=4.31883e-13 +NC=3.99474 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.000594959 RC=0.187237 XTB=0.1 XTI=1 +EG=1.05 CJE=2.60949e-09 VJE=0.4 MJE=0.349126 +TF=1e-08 XTF=0.05 VTF=0.1 ITF=620.447 +CJC=1.81932e-10 VJC=0.8 MJC=0.536644 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=2.59221e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE2