************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xmjf127 1 2 3 * Model generated on Feb 1, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=6.3252 D1 1 3 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=1.00585e-12 BF=158.547 NF=0.975909 VAF=109.174 +IKF=0.220609 ISE=2.42773e-12 NE=1.3287 BR=1.0355 +NR=0.75 VAR=101.697 IKR=0.0997282 ISC=1e-13 +NC=2 RB=16.604 IRB=0.240387 RBM=11.4595 +RE=0.128694 RC=1.70217 XTB=0.492118 XTI=2.99967 EG=1.09753 +CJE=1.32449e-10 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.45825e-10 +VJC=0.95 MJC=0.23023 XCJC=0.899988 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=1.00585e-12 BF=158.547 NF=0.975909 VAF=109.174 +IKF=0.220609 ISE=2.42773e-12 NE=1.3287 BR=1.0355 +NR=0.75 VAR=101.697 IKR=0.0997282 ISC=1e-13 +NC=2 RB=16.604 IRB=0.240387 RBM=11.4595 +RE=0.128694 RC=1.70217 XTB=0.492118 XTI=2.99967 EG=1.09753 +CJE=1.32449e-10 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23023 XCJC=0.899988 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS