************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xmjf122 1 2 3 * Model generated on Feb 1, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=11.6789 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=3.63713e-13 BF=163.255 NF=1.10083 VAF=163.65 +IKF=0.118212 ISE=8.63955e-12 NE=1.73305 BR=1.2219 +NR=1.11393 VAR=105.233 IKR=0.0990251 ISC=9.99996e-14 +NC=2.00002 RB=20.2216 IRB=0.2 RBM=20.2216 +RE=0.186651 RC=3.32219 XTB=0.503054 XTI=3.00214 EG=1.19291 +CJE=1.32449e-10 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.45825e-10 +VJC=0.95 MJC=0.23023 XCJC=0.899988 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=3.63713e-13 BF=163.255 NF=1.10083 VAF=163.65 +IKF=0.118212 ISE=8.63955e-12 NE=1.73305 BR=1.2219 +NR=1.11393 VAR=105.233 IKR=0.0990251 ISC=9.99996e-14 +NC=2.00002 RB=20.2216 IRB=0.2 RBM=20.2216 +RE=0.186651 RC=3.32219 XTB=0.503054 XTI=3.00214 EG=1.19291 +CJE=1.32449e-10 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23023 XCJC=0.899988 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS