************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 30, 08 * MODEL FORMAT: SPICE2 .MODEL Qmje5851 pnp +IS=2.41461e-13 BF=48.109 NF=1.051 VAF=10 +IKF=1.12929 ISE=6.75902e-11 NE=2.51952 BR=0.1 +NR=1.17662 VAR=100 IKR=8.49661 ISC=6.75903e-11 +NC=4 RB=0.372165 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0913523 XTB=0.1 XTI=4 +EG=1.05 CJE=2.74438e-09 VJE=0.913284 MJE=0.388755 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=5e-10 VJC=0.95 MJC=0.367013 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=1.92129e-07 PTF=0 KF=0 AF=1