************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xmje5742 1 2 3 * Model generated on Jan 18, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=1 D1 3 1 dmodel R1 2 4 100 R2 4 3 50 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=2.94555e-12 BF=894.239 NF=1.04954 VAF=30 +IKF=0.0421578 ISE=1e-16 NE=1 BR=1.17922 +NR=1.5 VAR=15.6861 IKR=0.10304 ISC=1e-16 +NC=2 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0470537 RC=0.410595 XTB=0 XTI=2.70973 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=2.94555e-12 BF=894.239 NF=1.04954 VAF=30 +IKF=0.0421578 ISE=1e-16 NE=1 BR=1.17922 +NR=1.5 VAR=15.6861 IKR=0.10304 ISC=1e-16 +NC=2 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0470537 RC=0.410595 XTB=0 XTI=2.70973 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS