************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje5731a pnp +IS=1e-09 BF=52.3322 NF=1.16023 VAF=24.9997 +IKF=0.487274 ISE=1e-08 NE=1.93967 BR=0.1 +NR=1.5 VAR=83.3398 IKR=2.91689 ISC=1e-08 +NC=2.87561 RB=13.6056 IRB=0.100597 RBM=0.131805 +RE=0.000600748 RC=0.446399 XTB=0.926206 XTI=1.09399 +EG=1.05 CJE=3.11093e-09 VJE=0.647329 MJE=0.354522 +TF=6.99269e-09 XTF=1.5 VTF=1.00003 ITF=0.999993 +CJC=3.00213e-10 VJC=0.600041 MJC=0.409822 XCJC=0.8 +FC=0.535348 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1 * Model generated on Jan 25, 2004 * Model format: SPICE2