************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje5730 pnp +IS=1e-09 BF=57.3968 NF=1.16368 VAF=29.6707 +IKF=0.47415 ISE=1e-08 NE=1.93542 BR=0.1 +NR=1.5 VAR=83.5331 IKR=2.55132 ISC=1e-08 +NC=3.0077 RB=13.4187 IRB=0.1 RBM=0.130778 +RE=0.00060191 RC=0.443865 XTB=0.848276 XTI=1.10435 +EG=1.05 CJE=3.10649e-09 VJE=0.647441 MJE=0.354335 +TF=6.97814e-09 XTF=1.5 VTF=1.00003 ITF=0.999993 +CJC=3.00205e-10 VJC=0.600039 MJC=0.409829 XCJC=0.8 +FC=0.535264 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1 * Model generated on Jan 25, 2004 * Model format: SPICE2