************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje344 npn +IS=9.18333e-14 BF=125.9 NF=1.5 VAF=273.809 +IKF=0.242499 ISE=3.44405e-11 NE=2.582 BR=0.917609 +NR=1.5 VAR=194.251 IKR=2.42499 ISC=5.12215e-12 +NC=1.82076 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=1.69909 XTB=0.495049 XTI=1 +EG=1.05 CJE=7.525e-12 VJE=0.651979 MJE=0.352708 +TF=3.53505e-10 XTF=1.01449 VTF=10.4725 ITF=0.00995664 +CJC=2.74472e-11 VJC=0.752325 MJC=0.304281 XCJC=0.896875 +FC=0.501042 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 15, 2004 * Model format: SPICE2