************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje3439 npn +IS=1e-09 BF=59.4582 NF=0.85 VAF=39.1406 +IKF=0.0136915 ISE=1e-08 NE=2.08001 BR=3.7291 +NR=0.75 VAR=75.9449 IKR=0.136915 ISC=6.52627e-09 +NC=2.91322 RB=108.92 IRB=0.1 RBM=0.1 +RE=0.000432269 RC=0.00216134 XTB=0.357065 XTI=1 +EG=1.05 CJE=4.83045e-11 VJE=0.648998 MJE=0.351618 +TF=5.09574e-09 XTF=1.5 VTF=1 ITF=1 +CJC=1.09937e-11 VJC=0.775323 MJC=0.23 XCJC=0.9 +FC=0.500569 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 15, 2004 * Model format: SPICE2