************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje3055t npn +IS=1.92238e-13 BF=327.43 NF=0.85 VAF=36.105 +IKF=0.620037 ISE=1.4602e-10 NE=1.50926 BR=0.654697 +NR=0.935367 VAR=361.05 IKR=6.20037 ISC=6.85154e-12 +NC=2.96871 RB=16.05 IRB=0.1 RBM=0.161446 +RE=0.000602331 RC=0.0632768 XTB=0.943656 XTI=1.12302 +EG=1.05 CJE=9.23675e-08 VJE=0.506151 MJE=0.607139 +TF=1e-08 XTF=1.35736 VTF=0.997047 ITF=0.999796 +CJC=5e-10 VJC=0.400198 MJC=0.410184 XCJC=0.803125 +FC=0.658133 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 18, 2004 * Model format: SPICE2