************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 22, 03 * MODEL FORMAT: SPICE2 .MODEL Qmje253 pnp +IS=2.52937e-13 BF=54.36 NF=1.01478 VAF=4.91894 +IKF=0.84154 ISE=6.32316e-13 NE=3.6001 BR=3.71504 +NR=1.15303 VAR=49.1894 IKR=4.42705 ISC=6.32316e-13 +NC=2.93783 RB=417.673 IRB=7.10249e-06 RBM=0.000992345 +RE=6.68257e-05 RC=0.262081 XTB=1.32735 XTI=0.01 +EG=1.05 CJE=1.57797e-10 VJE=0.99 MJE=0.339209 +TF=2.58603e-09 XTF=1.5 VTF=0.999999 ITF=1 +CJC=6.54856e-11 VJC=0.0328604 MJC=0.208693 XCJC=0.8 +FC=0.532891 CJS=0 VJS=0.75 MJS=0.5 +TR=7.83777e-07 PTF=0 KF=0 AF=1