************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 22, 03 * MODEL FORMAT: SPICE2 .MODEL Qmje243 npn +IS=1.27357e-12 BF=188.792 NF=1.05658 VAF=13.5417 +IKF=0.442678 ISE=1e-16 NE=4 BR=1.73115 +NR=1.04113 VAR=135.417 IKR=1.00889 ISC=1e-16 +NC=2.93725 RB=193.999 IRB=5.29235e-05 RBM=0.000841015 +RE=9.44257e-05 RC=0.216999 XTB=1.16682 XTI=0.80411 +EG=1.05 CJE=2.19516e-10 VJE=0.99 MJE=0.39332 +TF=1.51916e-09 XTF=1.21445 VTF=11.3491 ITF=0.0098534 +CJC=7.43909e-11 VJC=0.4 MJC=0.287382 XCJC=0.799998 +FC=0.577401 CJS=0 VJS=0.75 MJS=0.5 +TR=7.76174e-07 PTF=0 KF=0 AF=1