************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 31, 03 * MODEL FORMAT: SPICE2 .MODEL Qmje210 pnp +IS=2.00939e-14 BF=239.361 NF=0.896718 VAF=25.7301 +IKF=7.3852 ISE=8.48474e-12 NE=3.31568 BR=3.52861 +NR=0.934743 VAR=1.2364 IKR=9.21648 ISC=1.75001e-13 +NC=4 RB=9.03053 IRB=0.0628113 RBM=0.098554 +RE=0.000934851 RC=0.199622 XTB=0.20806 XTI=1 +EG=1.05 CJE=1.48386e-10 VJE=1.38542 MJE=0.388741 +TF=1.42687e-09 XTF=1.19634 VTF=11.2194 ITF=0.00993432 +CJC=1.46449e-10 VJC=0.0628049 MJC=0.253896 XCJC=0.8 +FC=0.556255 CJS=0 VJS=0.75 MJS=0.5 +TR=2.58802e-07 PTF=0 KF=0 AF=1