************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje18002 npn +IS=5.96503e-12 BF=29.4471 NF=0.85 VAF=96.404 +IKF=0.618239 ISE=9.99998e-17 NE=1.86809 BR=0.1 +NR=0.75 VAR=46.7468 IKR=1.31946 ISC=1e-16 +NC=2.9756 RB=10.0233 IRB=0.1 RBM=0.109473 +RE=0.000639432 RC=0.00319716 XTB=0.405812 XTI=1.02347 +EG=1.05 CJE=8.77268e-10 VJE=0.444208 MJE=0.320355 +TF=1e-08 XTF=2.06852 VTF=4.36405 ITF=0.001 +CJC=9.5227e-11 VJC=0.506076 MJC=0.394642 XCJC=0.644139 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.63024e-06 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE2