************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 30, 03 * MODEL FORMAT: SPICE2 .MODEL Qmje15035 pnp +IS=5.81508e-15 BF=313.373 NF=0.85 VAF=40.5017 +IKF=0.897023 ISE=6.74258e-16 NE=1.04249 BR=0.958017 +NR=0.894461 VAR=148.639 IKR=7.05393 ISC=6.74258e-16 +NC=2.84461 RB=3.62039 IRB=0.1 RBM=0.1 +RE=0.000923293 RC=0.233799 XTB=2.92628 XTI=1.01325 +EG=1.17461 CJE=1.5597e-09 VJE=0.99 MJE=0.554057 +TF=1.35882e-09 XTF=1000 VTF=467.207 ITF=58.3338 +CJC=1.58888e-10 VJC=0.4 MJC=0.23 XCJC=0.786287 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1