************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 30, 03 * MODEL FORMAT: SPICE2 .MODEL Qmje15034 npn +IS=3.92866e-12 BF=260.938 NF=1.02215 VAF=15.3399 +IKF=0.160087 ISE=1e-08 NE=2.54491 BR=26.0938 +NR=1.10885 VAR=153.399 IKR=1.60087 ISC=1e-08 +NC=1.89024 RB=0.41209 IRB=0.1 RBM=0.41209 +RE=0.0001 RC=0.208002 XTB=0.897431 XTI=1.39234 +EG=1.206 CJE=1.61534e-09 VJE=0.698417 MJE=0.382854 +TF=1.03079e-09 XTF=1000 VTF=100000 ITF=42.9041 +CJC=1.04458e-10 VJC=0.441587 MJC=0.23 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1