************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje15033 pnp +IS=7.51228e-10 BF=134.35 NF=1.25737 VAF=12.5778 +IKF=1.88497 ISE=7.74267e-12 NE=3.34528 BR=5.14173 +NR=1.47488 VAR=1.4505 IKR=7.47186 ISC=3.25e-13 +NC=4 RB=4.37743 IRB=0.1 RBM=0.1 +RE=0.000332989 RC=0.381218 XTB=0.223027 XTI=1 +EG=1.05 CJE=3.06005e-09 VJE=0.64838 MJE=0.352991 +TF=4.78203e-09 XTF=1.50001 VTF=1.00006 ITF=0.999988 +CJC=3.00101e-10 VJC=0.600019 MJC=0.409916 XCJC=0.8 +FC=0.534975 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE2