************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje13009 npn +IS=5.36792e-12 BF=22.7911 NF=0.85 VAF=10 +IKF=5.53474 ISE=8.27274e-13 NE=3.68432 BR=2.27911 +NR=0.75 VAR=4.68261 IKR=8.44426 ISC=8.27274e-13 +NC=3.65698 RB=0.938365 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0350521 XTB=0.114306 XTI=1 +EG=1.12482 CJE=4.50839e-09 VJE=0.4 MJE=0.23 +TF=1e-08 XTF=2.77017 VTF=6.06314 ITF=0.001 +CJC=5e-10 VJC=0.95 MJC=0.457977 XCJC=0.799439 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.76449e-06 PTF=0 KF=0 AF=1 * Model generated on Mar 1, 2004 * Model format: SPICE2