************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje13007 npn +IS=7.66503e-11 BF=25.076 NF=1.13982 VAF=27.6027 +IKF=6.6012 ISE=7.00002e-12 NE=3.375 BR=2.5076 +NR=1.1326 VAR=3.4903 IKR=3.36691 ISC=4.75e-13 +NC=3.96875 RB=0.964833 IRB=0.1 RBM=0.1 +RE=0.00064432 RC=0.124878 XTB=0.124275 XTI=1 +EG=1.12591 CJE=2.54231e-09 VJE=0.99 MJE=0.262055 +TF=1e-08 XTF=1.76694 VTF=3.29645 ITF=0.420992 +CJC=2.58883e-10 VJC=0.747204 MJC=0.457064 XCJC=0.699978 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=3.35784e-06 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE2