************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xmjd6039t4 1 2 3 * Model generated on Dec 26, 2003 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=8.52974 D1 3 1 dmodel R1 2 4 8000 R2 4 3 60 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.59572 N=0.995957 XTI=2.99596 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=3.89907e-12 BF=59.4634 NF=0.496891 VAF=30 +IKF=0.371373 ISE=1.56267e-12 NE=3.99995 BR=2.67183 +NR=1.00735 VAR=102.5 IKR=0.0935545 ISC=9.97768e-14 +NC=2.0084 RB=24.163 IRB=0.195958 RBM=24.163 +RE=0.0002 RC=0.001 XTB=0.454287 XTI=2.98449 EG=1.05 +CJE=1.996e-10 VJE=0.4 MJE=0.00170696 TF=9.99612e-10 +XTF=1 VTF=10 ITF=0.01 CJC=4.44409e-11 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=3.89907e-12 BF=59.4634 NF=0.496891 VAF=30 +IKF=0.371373 ISE=1.56267e-12 NE=3.99995 BR=2.67183 +NR=1.00735 VAR=102.5 IKR=0.0935545 ISC=9.97768e-14 +NC=2.0084 RB=24.163 IRB=0.195958 RBM=24.163 +RE=0.0002 RC=0.001 XTB=0.454287 XTI=2.98449 EG=1.05 +CJE=1.996e-10 VJE=0.4 MJE=0.00170696 TF=9.99612e-10 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS